??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9320-10 - Installation housing ThermoX® LED
Bill of material
9320-10
Art. No.
9320-10
Designation
Installation housing ThermoX® LED, for lmnrs ceiling exit up to Ø 70mm, installation depth up to 60mm, housing dimensions Ø 74 x 75 mm
Level of details
Depth
75 mm
installation from front, cut hole Ø
74 mm
max. ceiling exit (CE) Ø
70 mm
max. installation depth for LED luminaires
60 mm
max. wattage
6.6 Watt
Cable entries
1 mm
Individual net weight
44.1 g
Single volume
0.726 l
EAN code
4013456544628
Data sheet
HTML (Online)
Infotext
Version according to DIN 18015-5 Exit opening ____________ mm (max. diameter 70 mm)(with square or rectangular cut-out Diagonal max. 70 mm) Luminaire installation height ________ mm (max. 60 mm) Wattage max. 6.6 W Housing installation height 75 mm for front installation in hollow ceiling, cut hole Ø 74 mm Manufacturer/Type: Kaiser 9320-10
Previews
3D
Dimension
2D
Download CAD models