??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9320-10 - Installation housing ThermoX® LED
Bill of material
9320-10
Art. No.
9320-10
Designation
Installation housing ThermoX® LED
Level of Details
Depth
75 mm
installation from front, cut hole Ø
74 mm
max. ceiling outlet (DA) Ø
70 mm
max. installation depth for the LED luminaires
60 mm
max. lamp output
6.6 Watt
Cable entries
1 mm
Individual net weight
44.1 g
Single volume
0.726 l
EAN-Code
4013456544628
Data Sheet
HTML (Online)
Info text
Installation housing ThermoX® LED Cut-out opening ____________ mm (diameter max. 70 mm) (for square or rectangular cut-out, diagonal max. 70 mm) Height of inserted light: ________ mm (max. 60 mm); Lamp power: max. 6.6 W Housing height: 75 mm For installation from below suspended ceiling, cut hole Ø 74 mm Article No.: 9320-10 / E-No.: 920 849 509
Previews
3D
Dimension
2D
Download CAD models