??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9310-10 - Spacer
Bill of material
9310-10
Order number
9310-10
EAN-Code
4013456551091
Type
Abstandhalter
Level of Details
Depth
100 - 40 mm
installation from front, cut hole Ø
68 - 80 mm
Cable entries max.
4
max. installation depth for the LED luminaires
95 mm
max. ceiling exit (DA) Ø
80 mm
Data Sheet
HTML (Online)
Infotext
The spacer for the installation of swivelling built-in halogen and LED luminaires in various ceiling constructions. The housing ensures the necessary distance between the luminaire and the surrounding material. In this way, materials such as the moisture barrier and insulation are efficiently protected against the luminaire’s high operating temperatures. This protective measure can be provided for both new buildings and retrofitting work. The housing is suitable for installation diameters between 68 and 80 mm, and can be adapted for use with different installation heights from 40 to 100 mm. After installation, the spacer stands securely on the boarding. This means that the installation diameter is fully retained and guarantees a secure fit. · Installation in Ø 68 – 80 mm openings · Maximum flexibility: Installation height from 100 – 40 mm · Independent of boarding material and thickness · Secure fit by means of installation on the ce
Previews
3D
Dimension
2D
Download CAD models