??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9300-03 - Instal. hsg Thermox® f. hollow ceilings
Bill of material
9300-03
Art. No.
9300-03
Type
Instal. hsg Thermox® f. hollow ceilings, for ceiling exit Ø 82 mm, Ø 120 x 90 mm
Level of Details
Ceiling exit (CE) Ø
82 mm
Depth
90 mm
For panel thickness
7 - 40 mm
installation from front, cut hole Ø
120 mm
installation from rear, cut hole Ø
86 mm
Individual net weight
123 g
Single volume
2.03 l
EAN-Code
4013456142619
Data Sheet
HTML (Online)
Infotext
ETIM 40
EC000414
Previews
3D
Dimension
2D
Download CAD models