??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
KAISER
Description
9300-02 - Instal. hsg Thermox® f. hollow ceilings
Bill of material
9300-02
Art. No.
9300-02
Designation
Instal. hsg Thermox® f. hollow ceilings, for ceiling exit Ø 75 mm, Ø 120 x 90 mm
Level of details
Installation diameter luminaire / loudspeaker
75 mm
Depth
90 mm
for panel thickness
7 - 40 mm
installation from front, cut hole Ø
120 mm
installation from rear, cut hole Ø
79 mm
Individual net weight
125 g
Single volume
2.03 l
EAN code
4013456142510
Data sheet
HTML (Online)
Infotext
Installation housing, plastic, for LV/HV halogen luminaire Exit opening ____________ mm (max. diameter 86 mm) (with square or rectangular cut-out Diagonal max. 86 mm) Luminaire installation height LV/HV________ mm (max 65/70 mm) Wattage max. 35 W with AL reflector (not suitable for cool beam lamps (Cool Beam) Housing installation height 90 mm for front and rear installation in hollow ceiling Manufacturer/Type: Kaiser/ThermoX 9300-02
ETIM 40
EC000414
预览
3D
尺寸标注
2D
下载CAD模型