??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
930-163J-51P
Bill of material
930-163J-51P
Part Number
930-163J-51P
Description
RF Connector QMA PCB Through Hole Straight Jack Bulkhead 50 Ohm
Body Finish
Gold
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Bulkhead - Rear Mount
Isolated
No
Low PIM
No
Frequency Max
6
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Quick Lock
Mating Cycles
100
Termination Style
PCB - Through Hole
Size Category
Subminiature
Previews
3D
2D
Download CAD models