Вы можете оставить свои предложения через обратную связь или обратиться в онлайн службу поддержки клиентов, мы улучшим их в кратчайшие сроки:
Support
OK
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
Todos los catálogos
Búsqueda geométrica
Búsqueda de croquis
Búsqueda variable
Catálogos certificados
Por categorías
Por países
Por estándares
Idiomas disponibles en el catálogo:
Deutsch
English
français
italiano
Nederlands
English (United States)
Información del sello QA
Catálogo: KAISER
Created: 06.09.2017
Caraterísticas particulares del catálogo:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KAISER
9298-21
KAISER
Cavity wall installation
Powered by
Selección de modelo CAD
{kaiser/hohlwand/9298_21.prj},{NB=9298-21(2)},{CNSORDERNO=9298-21},{HR=00202.00300.0100},{ENO=372631109},{BZ=Quickbox ECON® 1x1, luftdicht, für Hohlwände, 83 x 83 x 65 mm, Fräsloch Ø 83 mm},{LOD=2},{INFOLINK=HTML (Online)},{INFOTEXT=Quickbox ECON 1x1 Luftdichte 2K-Hohlwanddose für Leicht- odre Hohlwandbauweise Länge x Breite x Tiefe: 83 x 83 x 65 mm Aus ABS, halogenfrei, GDP 850°C, SEV geprüft Fräsloch Ø: 83mm Anzahl Rohreinführungen M20: 4x Kombination: 1x1 Artikelnummer: 9298-21 / E-No 372 631 109},{PICTURESMALL=9298_21.png},{L=83},{B=83},{T=65},{FR=83},{RF=4},{KOMB=1x1 },{IP=20},{OP=100},{CNSMASSEXACT=40},{CNSVOLUMEEXACT=0.483},{CNSEAN= 4013456536418}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Productos disponibles: 1
HELP_VARIABLE
Company
KAISER
Description
9298-21 - One-gang box for Swiss accessories ECONⓇ
Bill of material
9298-21
Order number
9298-21
E number
372631109
Designation
Quickbox ECON® 1x1, air-tight, for cavity walls, 83 x 83 x 65 mm, cut hole Ø 83 mm
Level of Details
300
200
300
200
Data Sheet
HTML (Online)
Infotext
Quickbox ECON 1x1 Air-tight 2K cavity wall box for light or cavity wall construction Length x Width x Depth: 83 x 83 x 65 mm Made of ABS, halogen-free, GWT 850°C, SEV-tested Cut hole Ø: 83mm Number of M20 conduit entries: 4x combination: 1x1 Art. No.: 9298-21 / E No 372 631 109
Length
83
mm
Width
83
mm
Depth
65
mm
Cut hole Ø
83
mm
Conduit entries M20
4
mm
Combination
1x1
Individual net weight
40
g
Single volume
0.483
l
EAN code
4013456536418
Previews
3D
Dimensión
2D
Descarga de modelos CAD
Generar CAD