??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
AGRO
Description
9298-21.03 - QUICKBOX ECONⓇ
Bill of material
9298-21.03
Art. No.
9298-21.03
Designation
Quickbox ECON® 3x1, airtight, for hollow walls
Level of Details
Length
205 mm
Width
83 mm
Depth
65 mm
Cut hole Ø
83 mm
Conduit entries M20
8 mm
Combination
3x1
Material
ABS
Properties
Halogenfrei
Glow wire test
850°C according to EN 60695-2-11
E-Number
372631309
Individual net weight
105 g
Single volume
1.29 l
EAN-Code
7611614244686
Data Sheet
HTML (Online)
Info text
Quickbox ECON 3x1 Airtight 2K cavity wall box for drywall or cavity wall constructions Length x Width x Height/Depth: 205 x 83 x 65 mm Made from ABS, halogen-free, GWT 850°C, SEV-tested Cut hole Ø: 83mm Number of M20 pipe entries: 8 Combination: 3x1 Article No.: 9298-21.03 / E-No.: 372 631 309
プレビュー
3D
情報
2D
ダウンロード(CADデータ)