??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Kistler
Description
9272 - 4-Component Dynamometer
Bill of material
KISTLER Type 9272
Type
9272
Measuring Range
Fx, Fy=-5...5; Fz=-5...20 kN
Sensitivity
Fx,Fy=~-7.8; Fz=~-3.5 pC/N
Operating temperature range
0...70 °C
Height
70 mm
Diameter
100 mm
Inner diameter
15
Connection
Fischer Flange 9-pole Neg.
Material numbers
000000000018007552
www.kistler.com
For more information about this, or other Kistler products: click here
预览
3D
尺寸标注
2D
下载CAD模型