??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
926988-2
Bill of material
926988-2
Part Number
926988-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
926988-2
TE Internal Description
MNL STIFT 3,5 MM
Power Contact Type
Contact
Connector System
Wire-to-Wire
Connector & Contact Terminates To
Wire & Cable
Operating Voltage
250 VAC
Contact Current Rating Max
17 A
Contact Type
Pin
Contact Retention Within Housing
With
Mating Pin Diameter
3.56 mm [ .14 in ]
Contact Base Material
Phosphor Bronze
Contact Mating Area Plating Material
Pre-Tin
Contact Termination Area Plating Material
Pre-Tin
Wire Contact Termination Area Plating Material
Pre-Tin
Contact Orientation
Straight
Termination Type
Crimp
Contact Retention Type Within Housing
Locking Lance
Connector Mounting Type
Cable Mount (Free-Hanging)
Wire Insulation Support
Without
Wire Size
20 - 15 AWG
Wire Size
.52 - 1.65 mm2
Accepts Wire Insulation Diameter Range
1.02 - 2.4 mm [ .047 - .094 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Carton
Packaging Quantity
7500
WireCable Type
Discrete Wire
Previews
3D
2D
Download CAD models