??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9266-77 - O-range ECON® conduit one-gang junction box
Bill of material
9266-77
Order number
9266-77
EAN code
4013456545915
Designation
O-range ECON® conduit one-gang junction box
Level of Details
For panel thickness
7 - 40 mm
Depth
62 mm
Cut hole Ø
68 mm
Device screws
2
Tube entries up to M20
2
Tube entries up to M25
2
Support connectors for each package
7
Data Sheet
HTML (Online)
Infotext
Air-tight O-range ECON® Flex electronics box with ECON® technology for energy-efficient electrical installation in accordance with EnEV and for installation under clean room or enhanced hygiene conditions. Fast installation is ideal for modernising or extending existing systems. The flexible tunnel makes it easy to install, and creates space for electronic components, cable reserves and terminals. · Additional sideway terminal compartment for communications and network technology · Elastic sealing membrane for guaranteed air-tightness · Tool-free cable and conduit entry · Integrated cable retention · Can be combined with support connectors, air-tight and fully-insulated
Previews
3D
Dimension
2D
Download CAD models