??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9263-78 - O-range ECON® 63 one-gang box
Bill of material
9263-78
Order number
9263-78
EAN code
4013456537606
Designation
O-range ECON® 63 one-gang box
Level of Details
For panel thickness
7 - 40 mm
Depth
49 mm
Cut hole Ø
68 mm
Device screws
2
Tube entries up to M25
2
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
2
Cable entries 3 x 1.5 mm²
2
Support connectors for each package
7
Data Sheet
HTML (Online)
Infotext
Air-tight O-range® cavity wall boxes with ECON® technology for energy-efficient electrical installation according to EnEV and for installations under clean-room and hygiene conditions. The elastic ECON® technology sealing membrane allows air-tight electrical installation. · Elastic sealing membrane for guaranteed air-tightness · Innovative clamp technology with integrated cable retention · Tool-free cable and conduit entry · Air-tight combined with support connector
Previews
3D
Dimension
2D
Download CAD models