??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
926298-5
Bill of material
926298-5
Part Number
926298-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
926298-5
TE Internal Description
UN-MNL STECK-GEH 4P
Product Type
Housing
Connector & Housing Type
Plug
Connector System
Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
4
Number of Power Positions
0
Number of Signal Positions
0
Number of Rows
1
Operating Voltage
600 VAC
Contact Retention Within Housing
Without
Contact Layout
Inline
Multiple Contact Types
Without
Termination Method to Wire & Cable
Crimp
Connector Mounting Type
Cable Mount (Free-Hanging)
Centerline
6.35 mm [ .25 in ] Pitch
UL Flammability Rating
UL 94V-2
Housing Color
Natural
Housing Material
PA 6.6
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
Circuit Application
Power & Signal
Assembly Integration Feature
Without
Glow Wire Rating
Standard Part - Not Glow Wire
VDE Tested
Yes
AgencyStandard Number
E28476
UL Rating
Recognized
Packaging Method
Box
Packaging Quantity
1000
For Use With
Appropriate Universal MATE-N-LOK Cap or Header
Previews
3D
2D
Download CAD models