??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9252-22 - O-range ECON® 2 Two-gang junction box
Bill of material
9252-22
Order number
9252-22
EAN-Code
4013456550889
Type
Geräte-Verbindungsdose O-range ECON® 2
Level of Details
For panel thickness
7 - 40 mm
Depth
48 mm
Cut hole Ø
2 x 68 mm
Centre distance
71 mm
Number of installation device openings
2
Device screws +/-
4
Conduit entries up to Ø 20 mm
4
Conduit entries up to Ø 25 mm
2
Cable entries 3 x 1.5 mm²
1
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
1
Data Sheet
HTML (Online)
Infotext
With the new O-range ECON® 2 / 3 / 4 - gang junction boxes, KAISER offers the perfect basis and especially easy processing for the fitting of all standard installation accessories in multiple combinations. Thanks to their large installation opening without a central separation, it is easy to wire multiple devices together and even makes possible the use of pre-wired installation accessories. If different electrical circuits – e. g. for supply and communication connections – are used within a combination, the individual accessory installation spaces can be separated easily and in a standardised way. · Easy installation of pre-wired accessories without spatial separation · Maximum flexibility when fixing accessories, generous tolerance compensation · Standardised separation of the individual installation openings by means of an insertable separator · Complete mounting and installation with just one screw drive · combinable with all O-range® programme applications
Previews
3D
Dimension
2D
Download CAD models