??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
925-201J-51S
Bill of material
925-201J-51S
Part Number
925-201J-51S
Description
RF Connector SMPM Straight Smooth Bore Receptacle Jack Round Post Thread-in 50 Ohm
Body Finish
Passivated
Body Material
Stainless Steel
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Thread-in
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
40
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
100
Termination Style
Round Post
DetentType
Smooth Bore
Size Category
Microminiature
Previews
3D
2D
Download CAD models