??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
925-168J-51PT
Bill of material
925-168J-51PT
Part Number
925-168J-51PT
Description
RF Connector SMPM Right Angle PCB Full Detent Jack Surface Mount 50 Ohm Tape and Reel
Body Finish
Gold
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
6
Temp Max
155
Temp Min
-55
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Right Angle
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
100
Termination Style
PCB - Surface Mount
DetentType
Full Detent
Size Category
Microminiature
预览
3D
2D
下载CAD模型