??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Amphenol RF
Description
925-144J-51PT
Bill of material
925-144J-51PT
Part Number
925-144J-51PT
Description
RF Connector SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel
Body Finish
Gold
Body Material
Brass
Impedance
50
Insulator Material
LCP
IP Rating
Not Rated
Gender
Jack
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
10
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
100
Termination Style
PCB - Surface Mount
DetentType
Smooth Bore
Size Category
Microminiature
Previews
3D
2D
Pobierz modele CAD