??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
925-136J-51S
Bill of material
925-136J-51S
Part Number
925-136J-51S
Description
RF Connector SMPM Straight Full Detent Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm
Body Finish
Nickel
Body Material
Brass
Cable Group
A
Cable Type
RG-178,RG-196,Belden 83265
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Bulkhead - Rear Mount
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
6
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
100
Termination Style
Cable - Crimp
DetentType
Full Detent
Size Category
Microminiature
Previews
3D
2D
Download CAD models