??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Amphenol RF
Description
925-127P-51P
Bill of material
925-127P-51P
Part Number
925-127P-51P
Description
RF Connector SMPM Straight PCB Plug End Launch 50 Ohm
Body Finish
Gold
Body Material
Beryllium Copper
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
40
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
100
Termination Style
PCB - End Launch
Size Category
Microminiature
プレビュー
3D
2D
ダウンロード(CADデータ)