KISTLER Type 9239BAIMRSE1.5
Kistler
Pressure
Special sensors
Plastic measure technology
9239B
Powered by
CAD모델 선택
{kistler/01_pressure/03_special_sensors/02_plastic_measur_tech/9239b/9239b_asmtab.prj},{NB=KISTLER Typ 9239BAIMRSE1.5(Sensor)},{TYP=9239B},{DB=},{S=Auswechselbares Kabel (Single Wire und Koax Kabel)},{IE=Individuelle Sensitivität},{NI=Montage mit Montage Mutter},{RE=Reserve},{KL=S},{ST=E},{KA=1.5},{BS=Sensor},{PPATH=9239b_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Kistler
Description
9239B - Miniature Longitudinal Measuring Pin
Bill of material
KISTLER Type 9239BAIMRSE1.5
Typ
9239B
Sensor Type
Auswechselbares Kabel (Single Wire und Koax Kabel)
Individual sensitivity
Individuelle Sensitivität
Mounting Type
Mounting with mounting nut
Reserve
Reserve
Cable Type
Single-wire cable (PTFE)
Coaxial cable (PFA D2)
without cable
Single-wire cable (PTFE)
Coaxial cable (PFA D2)
without cable
Plug
with connector Type 1839 in scope of
without connector Type 1839 in scope
with connector Type 1839 in scope of
without connector Type 1839 in scope
Cable version
mit Kabel L=1.5 m nur Ausführung SE und SG
mit Kabel L=50 m nur Ausführung SE und SG
mit Kabel L=1.5 m nur Ausführung SE und SG
mit Kabel L=50 m nur Ausführung SE und SG
Hole/Sensor
Sensor
Bore for mounting nut Type 9497A1
Sensor
Bore for mounting nut Type 9497A1
www.kistler.com
For more information about this, or other Kistler products: click here
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성