??
Catalog navigation
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
9235
Bill of material
9235.05204_R_2_0
Name
PDF-Download
9235/9235_052040_r_2_0.pdf
Standard of Characteristics
DIN4000-88
Item.ID
Item.Name
Fräskörper mit Time-S-Cut Wendeschneidplatten
Company Code
F
Tool Style Code
2
Connection Code, Machine Side
FDA02700210
Treatment
FEC, FPL, FNU
Cutting Diameter
mm
Cutting Depth, max.
16.6 mm
Overall Length
mm
Connection Type, Machine Side
FDA
Connection Form, Machine Side
2
Connection Size, Machine Side
270
Connection Diameter, Machine Side
mm
Cutting Direction
R
Peripheral Effective Cutting Edge Count
Coolant Exit Style Code
1
プレビュー
3D
2D
ダウンロード(CADデータ)