??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
920-511P-51S
Bill of material
920-511P-51S
Part Number
920-511P-51S
Description
RF Connector HD-EFI Straight Crimp Plug RG-178 RG-196 50 Ohm
Body Finish
Gold
Body Material
Beryllium Copper
Cable Group
A
Cable Type
RG-178,RG-196,Belden 83265
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
6
Temp Max
125
Temp Min
-55
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
200
Termination Style
Cable - Crimp
Assembly Tool
47-10150
Size Category
Microminiature
Previews
3D
2D
Download CAD models