??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
920-501J-53P
Bill of material
920-501J-53P
Part Number
920-501J-53P
Description
RF Connector HD-EFI Straight PCB Smooth Bore Jack Surface Mount 50 Ohm
Body Finish
Gold
Body Material
Brass
Impedance
50
Insulator Material
LCP
IP Rating
Not Rated
Gender
Jack
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
6
Temp Max
125
Temp Min
-45
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
200
Termination Style
PCB - Surface Mount
DetentType
Smooth Bore
Size Category
Microminiature
Previews
3D
2D
Download CAD models