??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
920-142J-71A
Bill of material
920-142J-71A
Part Number
920-142J-71A
Description
RF Connector AFI Right Angle PCB Smooth Bore Jack Through Hole 75 Ohm
Body Finish
Tin
Body Material
Zinc Diecast
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
6
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Right Angle
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
100
Termination Style
PCB - Through Hole
DetentType
Smooth Bore
Size Category
Subminiature
Previews
3D
2D
Download CAD models