??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9197-77 - Junction casing 235 x 205 x 72 mm
Bill of material
9197-77
Order number
9197-77
E number
155113029
Designation
Cavity wall junction casing, 235 x 205 x 72 mm, halogen-free, with cover, with device screws
Level of Details
Infotext
UP-Abzweigdose Quickbox für Installation in Hohlwände und Hohldecken Länge x Breite x Tiefe: 235 x 205 x 72 mm. Aus ABS, halogenfrei, GDP 850°C, VDE geprüft, Ausbrechöffnungen Ø 20 mm: 8, Ø 25 mm: 2; Ø 32 mm: 2, für Klemmen bis 16mm2 Artikelnummer: 9197-77 / E-No 155 113 029
Length
235 mm
Width
205 mm
Depth
72 mm
Cut hole Ø
4 x 68 mm
for terminals up to
16 mm2
Break-out openings Ø 20 mm
8
Break-out openings Ø 25 mm
2
Break-out openings Ø 32 mm
2
Individual net weight
349.0 g
Single volume
4.060 l
EAN code
4013456230316
ETIM 40
EC002601
Data Sheet
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models