??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9197-22 - Universal installation housing with mineral fibreboard
Bill of material
9197-22
Order number
9197-22
EAN code
4013456532243
Designation
Universal installation housing with mineral fibreboard
Level of Details
Length
235 mm
Width
205 mm
Depth
72 mm
Cut hole Ø
4 x 68 mm
maximum opening size
190 x 150 mm
For devices with an installation depth of max.
50 mm
Break-out openings Ø 20 mm
8
Break-out openings Ø 25 mm
2
Break-out openings Ø 32 mm
2
Data Sheet
HTML (Online)
Infotext
Universal installation housings for a wide range of device installations always ensure optimum space for all kinds of devices. The intelligent housing design ensures stability and a secure fit in the wall. · For displays, LED lamps and much more · For installing almost all shapes and sizes · Mineral fibreboard allows individual installation opening · With FX4 quick assembly technology
Previews
3D
Dimension
2D
Download CAD models