??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9196-91 - Junction casing 165 x 165 x 72 mm
Bill of material
9196-91
Order number
9196-91
EAN code
4013456231009
Designation
Junction casing 165 x 165 x 72 mm
Level of Details
Length
165 mm
Width
165 mm
Depth
72 mm
Cut hole Ø
4 x 68 mm
For terminals up to
16 mm2
Break-out openings Ø 20 mm
8
Break-out openings Ø 25 mm
2
Break-out openings Ø 25 mm
2
Data Sheet
HTML (Online)
Infotext
Junction casings in all sizes and for almost any kind of installations. This product range features practical housing sizes as well as a robust housing design which is perfect for building sites. · As central junction casings for star-shaped cable laying · Easy to rewire when changing the way rooms are used · With separator walls for safe separation of electrical circuits · Create precise wall openings using the drilling template supplied · End cover with screw fastening for VDE-compliant installation
Previews
3D
Dimension
2D
Download CAD models