??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9196-77 - Junction casing 165 x 165 x 72 mm
Bill of material
9196-77
Order number
9196-77
E number
155111029
Designation
Cavity wall junction casing, 165 x 165 x 72 mm, halogen-free, with cover, with device screws
Level of Details
Infotext
UP-Abzweigdose Quickbox für Installation in Hohlwände und Hohldecken Länge x Breite x Tiefe: 165 x 165 x 72 mm. Aus ABS, halogenfrei, GDP 850°C, VDE geprüft, Ausbrechöffnungen Ø 20 mm: 8, Ø 25 mm: 2; Ø 32 mm: 2, für Klemmen bis 16mm2 Artikelnummer: 9196-77 / E-No 155 111 029
Length
165 mm
Width
165 mm
Depth
72 mm
Cut hole Ø
4 x 68 mm
for terminals up to
16 mm2
Break-out openings Ø 20 mm
8
Break-out openings Ø 25 mm
2
Break-out openings Ø 25 mm
2
Individual net weight
186.1 g
Single volume
2.203 l
EAN code
4013456230613
ETIM 40
EC002601
Data Sheet
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models