??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
KAISER
Description
9195-88 - Junction casing 107 x 107 x 53 mm
Bill of material
9195-88
Order number
9195-88
EAN-Code
4013456230408
Designation
Screened junction casing 107 x 107 x 53 mm
Level of Details
Length
107 mm
Width
107 mm
Depth
53 mm
Break-out openings Ø 20 mm
8
Cut hole Ø
4 x 35 mm
For terminals up to
4 mm2
Data Sheet
HTML (Online)
Infotext
Screened one-gang junction box for cavity wall installation. The conductive coating suppresses interference with a high alternating field component, whether radiated or received. · For environmentally-safe electrical installation, biological construction · With screening and potential conductivity · The functional earth of the box must only be connected to the potential equalisation and not to the equipment grounding conductor (PE conductor)
Previews
3D
Размер
2D
Сваляне на CAD модели