??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9195-27 - Universal installation housing with mineral fibreboard
Bill of material
9195-27
Order number
9195-27
EAN code
4013456532366
Designation
Universal installation housing with mineral fibreboard
Level of Details
Length
105 mm
Width
105 mm
Depth
53 mm
Cut hole Ø
4 x 35 mm
maximum opening size
70 x 70 mm
For devices with an installation depth of max.
40 mm
Break-out openings Ø 20 mm
8
Data Sheet
HTML (Online)
Infotext
Universal installation housings for a wide range of device installations always ensure optimum space for all kinds of devices. The intelligent housing design ensures stability and a secure fit in the wall. · For displays, LED lamps and much more · For installing almost all shapes and sizes · Mineral fibreboard allows individual installation opening · With FX4 quick assembly technology
Previews
3D
Dimension
2D
Download CAD models