Nederlands
English
품질보증 정보
카탈로그: KAISER
생성됨: 06.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KAISER
9192-20
KAISER
Cavity wall installation
Powered by
CAD모델 선택
{kaiser/hohlwand/9192_20.prj},{NB=9192-20(300)},{CNSORDERNO=9192-20},{IP=10},{OP=10},{P=733.00},{PG=120},{CNSMASSEXACT=35},{CNSVOLUMEEXACT=0.816},{CNSEAN=4013456241992},{BZ=Trennwand},{FK=240 x 140},{INFOLINK=HTML (Online)},{LOD=300}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
KAISER
Description
9192-20 - Separator wall
Bill of material
9192-20
Order number
9192-20
EAN code
4013456241992
Designation
Separator wall
Level of Details
300.000
200.000
300.000
200.000
for casing size
240 x 140
mm
Data Sheet
HTML (Online)
Infotext
Junction casings in all sizes and for almost any kind of installations. This product range features practical housing sizes as well as a robust housing design which is perfect for building sites. · As central junction casings for star-shaped cable laying · Easy to rewire when changing the way rooms are used · With separator walls for safe separation of electrical circuits · Create precise wall openings using the drilling template supplied · End cover with screw fastening for VDE-compliant installation
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성