??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
9190
Bill of material
9190.250443
PDF-Download
Documentation drawing
Standard of Characteristics
DIN4000-87
Item.ID
Item.Name
Fräskörper mit Time-S4-Cut Wendeschneidplatten
Company Code
F
Tool Style Code
1
Connection Code, Machine Side
Treatment
FEC, FPL, FNU
Cutting Diameter
mm
Cuttingedge Length, max.
8.5 mm
Protruding Length
mm
Overall Length
mm
Connection Type, Machine Side
SAE
Connection Form, Machine Side
0
Connection Size, Machine Side
Connection Diameter, Machine Side
mm
Cutting Direction
R
Peripheral Effective Cutting Edge Count
Coolant Exit Style Code
1
Previews
3D
2D
Download CAD models