??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
919-386P-51S
Bill of material
919-386P-51S
Part Number
919-386P-51S
Description
RF Connector MCX Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Body Finish
Gold/Nickel
Body Material
Brass
Cable Group
B
Cable Type
RG-174,RG-188,RG-316,Times LMR-100A,Belden 7805A,Belden 8216,Belden 83269,Belden 83284,Belden 84316
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
6
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Contact Termionation
Crimp
Coupling Mechanism
Push-on
Mating Cycles
500
Termination Style
Cable - Crimp
Size Category
Microminiature
Previews
3D
2D
Download CAD models