??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
919-124J-71P
Bill of material
919-124J-71P
Part Number
919-124J-71P
Description
RF Connector MCX Straight PCB Jack Through Hole 75 Ohm
Body Finish
White Bronze
Body Material
Brass
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Isolated
No
Low PIM
No
Frequency Max
6
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
500
Termination Style
PCB - Through Hole
Size Category
Microminiature
Previews
3D
2D
Download CAD models