??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
919-121P-51SX
Bill of material
919-121P-51SX
Part Number
919-121P-51SX
Description
RF Connector MCX Straight Crimp Plug RG-178 RG-196 50 Ohm
Body Finish
Gold
Body Material
Brass
Cable Group
A
Cable Type
RG-178,RG-196,Belden 83265
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
6
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Crimp
Coupling Mechanism
Push-on
Mating Cycles
500
Termination Style
Cable - Crimp
Assembly Tool
CTL-13
Size Category
Microminiature
Previews
3D
2D
Download CAD models