??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
917688-6
Bill of material
917688-6
Part Number
917688-6
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
917688-6
TE Internal Description
SIGNAL DOUBLE LOCK PLUG HSG 4P BLUE
Product Type
Housing
Connector & Housing Type
Plug
Connector System
Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
4
Number of Rows
1
Operating Voltage
250 VAC
Operating Voltage
250 VDC
Contact Retention Within Housing
Without
Contact Type
Pin
Termination Method to Wire & Cable
Crimp
Connector Mounting Type
Cable Mount (Free-Hanging)
Centerline
2.5 mm [ .098 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Blue
Housing Material
Nylon 66
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
Circuit Application
Power & Signal
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Bag
预览
3D
2D
下载CAD模型