??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
9170B - Wireless 4-Component
Bill of material
KISTLER Typ 9170B1110I111
Type
9170B
Spindle adapter (integrated)
Werkzeugaufnahme (integriert)
Collet holder ER 1
Measurement system
License configuration
Initial buy of hardware and licenses I
License configuration
Sampling rate 2.5 kHz, 5 kHz, 10 kHz
License configuration
Channels Fz und Mz activated
License configuration
Channels Fx und Fy activated
Speed, max.
≤16 000 min-1
Measuring range 1, nominal
Fx, Fy=–500...500, Fz=–2 500...2 500 N
Measuring range 1, nominal
Mz=–10...10 N*m
Measuring range 2, nominal
Fx, Fy=–1 000...1 000, Fz=–5 000...5 000 N
Measuring range 2, nominal
Mz=–20...20 N*m
Measuring range 3, nominal
Fx, Fy=–2 500...2 500, Fz=–10 000...10 000 N
Measuring range 3, nominal
Mz=–50...50 N*m
Measuring range 4, nominal
Fx, Fy=–5 000...5 000, Fz=–20 000...20 000 N
Measuring range 4, nominal
Mz=–100...100 N*m
Supply voltage (charging)
5 V
Range
≤5 m
Transmission type
GFSK
Weight (rotor only)
2 kg
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D
Download CAD models