??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
915-1007
Bill of material
915-1007
Part Number
915-1007
Description
PSMP Terminator Plug 2 Watt Without Chain 50 Ohm
Body Finish
Gold/Nickel
Body Material
Brass/Beryllium Copper
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Chain
Without Chain
Operating Level
Performance
Isolated
No
Low PIM
No
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Power Max Watts
2
Previews
3D
2D
Download CAD models