??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
9132CD - HighSens force sensor SlimLine
Bill of material
KISTLER Typ 9132CD11
Type
9132CD
Connection
Cable
Material numbers
000000000018044146
Nominal force Fz
0...2.7 kN
Calibrated range
1.5 kN
Maximum force
3 kN
Sensitivity, nom.
-35 pC/N
Sensitivity, nom. with preloading set (approx. -8%)
-32 pC/N
Preloading force
1.2 kN
Operating temperature range of sensor
-40...80 °C
Min. cable bending radius, dynamic
30 mm
Min. cable bending radius, static
8 mm
Degree of protection (IEC 60529)
65 IP
Weight Sensor without cable
3.8 g
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D
Download CAD models