您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
KISTLER Type 9125A11A01
Kistler
Force
Dynamometer
Rotating
Powered by
CAD模型選擇
{kistler/02_force/04_dynamometer/02_rotating/9125a_asmtab.prj},{NB=KISTLER Typ 9125A11A01 (2)},{IDNR=},{TYP=9125A},{DB=Datenblatt},{SA=11},{WA=Spannzangenaufnahme DIN 6499-B32},{DM=(Rotor) separat},{MS=1},{D=2},{PPATH=9125a_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Kistler
Description
9125A - Rotating Multi-Component Dynamometer HS-RCD
Bill of material
KISTLER Type 9125A11A01
Type
9125A
Spindle adapter (integrated)
HSK-A63
HSK-A80
DIN 69871-AD 40
MAS 403 BT 40
ANSI B5, 50-40
MAS 403 BT 30
ANSI B5,50-30
HSK-A40
HSK-A63
HSK-A80
DIN 69871-AD 40
MAS 403 BT 40
ANSI B5, 50-40
MAS 403 BT 30
ANSI B5,50-30
HSK-A40
Toolholder (integrated)
Collet chuck DIN 6499-B32
Dynamometer
(Rotor) separate
Measuring system complete
Rotor, stator, connecting cable and signal conditioner for 19’’ rack mounting
Rotor, stator, connecting cable and signal conditioner in desktop case
Rotor, stator, connecting cable and signal conditioner for 19’’ rack mounting
Rotor, stator, connecting cable and signal conditioner in desktop case
Clamping range
mm
Enter value for D
Clamping range
mm
cm
inch
ft
確定
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型