??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9098-77 - One-gang box for Swiss standard accessories
Bill of material
9098-77
Order number
9098-77
E number
372630009
Designation
Quickbox 1x1, for hollow walls, 83x83x65 mm
Level of Details
Data Sheet
HTML (Online)
Infotext
Quickbox H1 1x1 For panel thickness 7-35mm Length x Width x Depth: 83 x 83 x 65 mm Made of ABS, halogen-free, GWT 850°C, SEV-tested Cut hole Ø: 83mm Number of conduit entries: 4x M20, 4x M25 Combination: 1x1 Art. No.: 9098-77 / E No 372 630 009
Material
ABS
Properties
Halogen-free
Glow wire test
850°C according to EN 60695-2-11
Combination
1x1
Cut hole Ø
83 mm
Length
83 mm
Width
83 mm
Depth
65 mm
Conduit entries M20:
4 mm
Conduit entries up to M25:
4 mm
Individual net weight
38.1 g
Single volume
0.511 l
EAN code
4013456336674
Previews
3D
Dimension
2D
Download CAD models