??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9097-54 - Aluminium-butyl sealing sleeve
Bill of material
9079-54
Order number
9079-54
EAN code
4013456538306
Designation
Aluminium-butyl sealing sleeve
Level of Details
Number of cables/conduits
1 ST
Diameter of cable / pipe
100 - 110 mm
Length
320 mm
Width
320 mm
Height
50 mm
Data Sheet
HTML (Online)
Infotext
For permanent, secure sealing of installation penetrations through masonry, concrete or wooden materials. The highly-elastic sleeves are fitted with non-tear aluminium butyl adhesive flanges and provide maximum adhesion. Some surfaces must be pre-treated with KAISER primer. · Permanently moisture-proof - for use indoors and outdoors · Water-sealing effect with non-pressing water up to 0.02 bar · Especially suitable for sealing in the cellar socle · Large contact area to cables and conduits · Anti-kink sleeve also permanently seals very kinked cables · Completely toolless wall installation · Extremely good adhesion
Previews
3D
Dimension
2D
Download CAD models