??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9097-45 - Aluminium-butyl sealing sleeve
Bill of material
9079-45
Order number
9079-45
EAN code
4013456537514
Designation
Aluminium-butyl sealing sleeve
Level of Details
Number of cables/conduits
2 ST
Diameter of cable / pipe
4 - 8 mm
Length
150 mm
Width
150 mm
Height
30 mm
Data Sheet
HTML (Online)
Infotext
For permanent, secure sealing of installation penetrations through masonry, concrete or wooden materials. The highly-elastic sleeves are fitted with non-tear aluminium butyl adhesive flanges and provide maximum adhesion. Some surfaces must be pre-treated with KAISER primer. · Permanently moisture-proof - for use indoors and outdoors · Water-sealing effect with non-pressing water up to 0.02 bar · Especially suitable for sealing in the cellar socle · Large contact area to cables and conduits · Anti-kink sleeve also permanently seals very kinked cables · Completely toolless wall installation · Extremely good adhesion
Previews
3D
Dimension
2D
Download CAD models