??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9089-48 - Fleece-butyl sealing sleeve
Bill of material
9089-48
Order number
9089-48
EAN-Code
4013456538320
Designation
Fleece-butyl sealing sleeve
Level of Details
Number of cables/conduits
1 ST
Diameter of cable / pipe
15 - 22 mm
Length
150 mm
Width
150 mm
Height
30 mm
Data Sheet
HTML (Online)
Infotext
For permanent, secure sealing of installation penetrations in masonry, concrete or wood materials, etc. The highly-elastic sleeves are fitted with fleece-butyl flanges as plaster bases and provide maximum adhesion. Some surfaces must be pre-treated with KAISER primer. · Permanently moisture-proof - for use indoors and outdoors · The fleece sleeve can be plastered over, and is for use in plastered walls and behind composite thermal insulation systems · Waterproofing effect with non-pressing water, e.g. against soil moisture
Previews
3D
Dimension
2D
Download CAD models