??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
908-22101
Bill of material
908-22101
Part Number
908-22101
Description
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm
Body Finish
Gold
Body Material
Beryllium Copper
Impedance
50
Insulator Material
LCP
IP Rating
Not Rated
Gender
Jack
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
6
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
500
Termination Style
PCB - Surface Mount
Size Category
Microminiature
Previews
3D
2D
Download CAD models