??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9075-78 - CEE one-gang box
Bill of material
9075-78
Order number
9075-78
EAN-Code
4013456358812
Designation
CEE one-gang box
Level of Details
Depth
50 mm
Cut hole Ø
74 mm
Screw spacing
67 mm
For panel thickness
12.5 - 40 mm
Data Sheet
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models