??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9075-77 - CEE one-gang box
Bill of material
9075-77
Order number
9075-77
EAN-Code
4013456210714
Type
CEE one-gang box
Level of Details
Depth
50 mm
Cut hole Ø
74 mm
For panel thickness
12.5 - 40 mm
Data Sheet
HTML (Online)
Infotext
The new KAISER cavity wall installation boxes with proven mounting lug technology and improved product features. A practical design and a large selection of cable and conduit entries allow a large number of applications. Additional boxes for installation in thinly boarded walls or solid wood walls complete the wide range. VDE certification documents the high level of quality. · Screws ensure permanent fixing· Entries can be broken out for cables and conduits· Combinable and through-wiring by using support connectors· Fixing of devices by means of pre-mounted device screws
Previews
3D
Dimension
2D
Download CAD models