??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9074-01 - Cavity wall one-gang junction box
Bill of material
9074-01
Art. No.
9074-01
Designation
Cavity wall one-gang junction box, radiation protection German dimension, for lead-free radiation protection walls
Level of details
for panel thickness
7 - 40 mm
Depth
58.5 mm
Cut hole Ø
74 mm
Device screw spacing
60 mm
Cable entries up to Ø 11.5 mm
2
Support connectors per PU
3
Lead equivalent value [mm Pb]
bis 3
Inner packaging
5 ST
Dispatch packaging
10 ST
Individual net weight
219.3 g
Single volume
0.807 l
EAN code
4013456537187
Data sheet
HTML (Online)
Infotext
One-gang junction box for radiation protection walls Approved for installation in lead-free radiation protection walls up to a lead equivalent of 3 mm Pb Approved for installation in lead-lined radiation protection walls up to 1.5 mm Pb DIN EN 60670-1 and DIN 49073, plastic with radiation protection function, lead-free cut hole 74 mm, shortenable to combination distance 71 mm, screw spacing 60 mm, installation depth 58.5 mm, with screws, protection class IP 3X DIN EN 60529, in cavity wall, for panel thicknesses 7-40 mm for max. 2 cable entries up to diameter 11.5 mm Manufacturer / Type Kaiser 9074-01
Previews
3D
Dimension
2D
Download CAD models