Nederlands
English
품질보증 정보
카탈로그: KAISER
생성됨: 06.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KAISER
9073-79
KAISER
Cavity wall installation
Powered by
CAD모델 선택
{kaiser/hohlwand/9073_79.prj},{NB=9073-79(300)},{CNSORDERNO=9073-79},{IP=10},{OP=10},{P=372.00},{PG=120},{CNSMASSEXACT=0.0},{CNSVOLUMEEXACT=0.000},{CNSEAN=4013456141612},{BZ=Ersatzdeckel},{FA=9073-78/-77},{KG=-},{FB=-},{INFOLINK=HTML (Online)},{LOD=300}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
KAISER
Description
9073-79 - Replacement cover
Bill of material
9073-79
Order number
9073-79
EAN-Code
4013456141612
Designation
Replacement cover
Level of Details
300
200
300
200
For Art. No.
9073-78/-77
Data Sheet
HTML (Online)
Infotext
Junction casings in all sizes and for almost any kind of installations. This product range features practical housing sizes as well as a robust housing design which is perfect for building sites.· As central junction casings for star-shaped cable laying· Easy to rewire when changing the way rooms are used· With separator walls for safe separation of electrical circuits· Create precise wall openings using the drilling template supplied· End cover with screw fastening for VDE-compliant installation
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성