??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9071-01 - Junction box
Bill of material
9071-01
Order number
9071-01
EAN-Code
4013456221505
Type
Junction box
Level of Details
Depth
50 mm
Cut hole Ø
74 mm
For panel thickness
12.5 - 40 mm
Data Sheet
HTML (Online)
Infotext
The new KAISER cavity wall installation boxes with proven mounting lug technology and improved product features. A practical design and a large selection of cable and conduit entries allow a large number of applications. Additional boxes for installation in thinly boarded walls or solid wood walls complete the wide range. VDE certification documents the high level of quality.· Screws ensure permanent fixing· Entries can be broken out for cables and conduits· Combinable and through-wiring by using support connectors· Fixing of devices by means of pre-mounted device screws
Previews
3D
Dimension
2D
Download CAD models